??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1514040000 - APGTB 2.5 FT 4C/2 BL
Bill of material
Weidmueller 1514040000
Preview
Product number of the Manufacturer
1514040000
Manufacturer Type Description
APGTB 2.5 FT 4C/2 BL
Short Description
Feed-through terminal block, PUSH IN, 2.5 mm², 800 V, 24 A, Number of connections: 4
Long Description
Terminal block for connecting or joining conductors with permanently secure contact. Hardened steel withstands the mechanical forces, tin-coated copper ensures top conductivity.
GTIN
4050118321654
Manufacturer Name
Weidmueller Group
max. connectable conductor cross-section fine wire with conductor end sleeve
4 mm²
max. connectable conductor cross-section multiple wire
4 mm²
min. connectable conductor cross-section fine wire with conductor end sleeve
0.500 mm²
min. connectable conductor cross-section multiple wire
0.500 mm²
Min. operating temperature
-60 °C
Max. operating temperature
130 °C
rated current
24 A
Number of contact points per level
4
Number of levels
1
Rated current [In] for the power loss specification
24 A
Power loss, static, current-independent [Pls]
0.770 W
color
blue
Connection type
Push-in connection
Combustibility class
V0
Connection type 2
Plug-in connection
material of insulation
PA
Max. line cross section, flexible
4 mm²
Max. line cross section, rigid
2.500 mm²
Min. line cross section, flexible
0.500 mm²
Min. line cross section, rigid
0.500 mm²
Levels internally bridged
No
Closing plate required
Yes
Assembly type
Top-hat rail TH35
rated voltage
800 V
Mass
0.010 kg
depth
36.15 mm
height
86.136 mm
width
5.1 mm
customs tariff number (TARIC)
85366990
URL
URL
Previews
3D
2D
Download CAD models