??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Weidmüller
Description
1513980000 - APG 2.5 R GN
Bill of material
Weidmueller 1513980000
Preview
Product number of the Manufacturer
1513980000
Manufacturer Type Description
APG 2.5 R GN
Short Description
Plug (terminal) PUSH IN, 2.5 mm², 800, 24 A, Number of poles: 1, green
Long Description
Connector for the additional assembly of terminal blocks. Quick and easy to plug in.
GTIN
4050118321470
Manufacturer Name
Weidmueller Group
Mass
0.003 kg
customs tariff number (TARIC)
85366990
URL
URL
Previews
3D
2D
Сваляне на CAD модели