??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
Weidmüller
Description
1513930000 - APG 2.5 MI GN
Bill of material
Weidmueller 1513930000
Preview
Product number of the Manufacturer
1513930000
Manufacturer Type Description
APG 2.5 MI GN
Short Description
Plug (terminal) PUSH IN, 2.5 mm², 800, 24 A, Number of poles: 1, green
Long Description
Connector for the additional assembly of terminal blocks. Quick and easy to plug in.
GTIN
4050118321456
Manufacturer Name
Weidmueller Group
Mass
0.003 kg
customs tariff number (TARIC)
85366990
URL
URL
미리보기
3D
2D
CAD모델 다운로드