??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1513820000 - APG 2.5/3-BG-BL-GN
Bill of material
Weidmueller 1513820000
Preview
Product number of the Manufacturer
1513820000
Manufacturer Type Description
APG 2.5/3-BG-BL-GN
Short Description
Plug (terminal) PUSH IN, 2.5 mm², 800, 24 A, Number of poles: 3, dark beige, blue, green
Long Description
Connector for the additional assembly of terminal blocks. Quick and easy to plug in.
GTIN
4050118321449
Manufacturer Name
Weidmueller Group
Mass
0.010 kg
customs tariff number (TARIC)
85366990
URL
URL
Previews
3D
2D
Download CAD models