??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1513808 - EV-T1G2C-1AC40A-25FT10ASBK01
Bill of material
PHOENIX CONTACT 1513808
Product number of the Manufacturer
1513808
Short Description
AC charging cable
Long Description
CHARX connect comfort, AC charging cable, with vehicle charging connector and open cable end, for charging electric vehicles (EV) with alternating current (AC) via type 1 vehicle charging inlets, with protective cap, Type 1, SAE J1772, 40 A / 250 V (AC), cable: 25 ft, black, straight, NOTE: Cable management may be required.
Manufacturer Type Description
EV-T1G2C-1AC40A-25FT10ASBK01
International product number
4063151978112
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
27
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85444290
Country of origin
PL
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part