??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1513740000 - APG 2.5/9
Bill of material
Weidmueller 1513740000
Preview
Product number of the Manufacturer
1513740000
Manufacturer Type Description
APG 2.5/9
Short Description
Plug (terminal) PUSH IN, 2.5 mm², 800, 24 A, Number of poles: 9, dark beige
Long Description
Connector for the additional assembly of terminal blocks. Quick and easy to plug in.
GTIN
4050118321197
Manufacturer Name
Weidmueller Group
Mass
0.030 kg
customs tariff number (TARIC)
85366990
URL
URL
Previews
3D
2D
Download CAD models