??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Weidmüller
Description
1513650000 - APG 2.5/3
Bill of material
Weidmueller 1513650000
Preview
Product number of the Manufacturer
1513650000
Manufacturer Type Description
APG 2.5/3
Short Description
Plug (terminal) PUSH IN, 2.5 mm², 800, 24 A, Number of poles: 3, dark beige
Long Description
Connector for the additional assembly of terminal blocks. Quick and easy to plug in.
GTIN
4050118321340
Manufacturer Name
Weidmueller Group
Mass
0.010 kg
customs tariff number (TARIC)
85366990
URL
URL
预览
3D
2D
下载CAD模型