??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
Weidmüller
Description
1513640000 - APG 2.5/2
Bill of material
Weidmueller 1513640000
Preview
Product number of the Manufacturer
1513640000
Manufacturer Type Description
APG 2.5/2
Short Description
Plug (terminal) PUSH IN, 2.5 mm², 800, 24 A, Number of poles: 2, dark beige
Long Description
Connector for the additional assembly of terminal blocks. Quick and easy to plug in.
GTIN
4050118321180
Manufacturer Name
Weidmueller Group
Mass
0.007 kg
customs tariff number (TARIC)
85366990
URL
URL
미리보기
3D
2D
CAD모델 다운로드