??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1510540000 - ACT20P-CMT-30-AO-RC-S
Bill of material
Weidmueller 1510540000
Preview
Product number of the Manufacturer
1510540000
Manufacturer Type Description
ACT20P-CMT-30-AO-RC-S
Short Description
Current-measuring transducer, Analogue output, Relay output, Input: 0…20/25/30 A, Output: 0(4)-20 mA, Relay
Long Description
Current transformer for converting currents into standard analogue measured values
GTIN
4050118319590
Manufacturer Name
Weidmueller Group
Frequency of the rated current
0 Hz
switching output present
Yes
Power loss, static, current-independent [Pls]
3 W
Lowest value of measurement range for current
30 A
Greatest value of measuring range for current
30 A
Configuration function integrated
Yes
suitable for series installation
Yes
analog output
0 V ... 10 V
Mass
0.158 kg
customs tariff number (TARIC)
85369095
URL
URL
Previews
3D
2D
Download CAD models