??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1505350000 - CC-M 18/52 2X3 ST
Bill of material
Weidmueller 1505350000
Preview
Product number of the Manufacturer
1505350000
Manufacturer Type Description
CC-M 18/52 2X3 ST
Short Description
Device marking, 52 mm, Micro-etched stainless steel 1.4301 (ST) silver
Long Description
Markers for identifying equipment. The markers can be labelled with a printer or plotter and the appropriate software.
GTIN
4050118313932
Manufacturer Name
Weidmueller Group
material
stainless steel - 1.4301
Mass
0.003 kg
depth
0.5 mm
height
18 mm
width
52 mm
customs tariff number (TARIC)
83100000
URL
URL
Previews
3D
2D
Download CAD models