??
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Weidmüller
Description
1505160000 - CC-M 27/70 2X3 AL SDR
Bill of material
Weidmueller 1505160000
Preview
Product number of the Manufacturer
1505160000
Manufacturer Type Description
CC-M 27/70 2X3 AL SDR
Short Description
Device marking, 70 mm, Printed characters: Based on customer requirements (Please send M-Print PRO file) Anodized aluminium, silver
Long Description
Markers for identifying equipment. The markers can be labelled with a printer or plotter and the appropriate software.
GTIN
4050118313390
Manufacturer Name
Weidmueller Group
height
27 mm
depth
0.500 mm
width
70 mm
Mass
0.001 kg
customs tariff number (TARIC)
39269097
URL
URL
プレビュー
3D
2D
ダウンロード(CADデータ)