??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1504987 - SAC-3P-M12MS/0,3-100/M 8FR2LBS
Bill of material
PHOENIX CONTACT 1504987
Product number of the Manufacturer
1504987
Short Description
Data cable
Long Description
Data cable, PUR halogen-free, gray RAL 7001, Plug straight M12, coding: A, on Socket angled M8, coding: A, with 2 LEDs, cable length: 0.3 m
Manufacturer Type Description
SAC-3P-M12MS/0,3-100/M 8FR2LBS
Preview
International product number
4017918848521
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
11
diameter
3.600 mm
Application standards
not available
certificate/approval
cULus Listed
Without halogens
Yes
Coding (head 1)
A-coded
screened
No
Material of the cable mantle
PUR
Cable length can be configured
No
nominal voltage
48 V
Color of coat
gray RAL 7001
min. permissible cable outside temperature, when moving
-25 °C
suitable for cable guide chain
Yes
arrangement of the cable lead-in (head 2)
not relevant
Arrangement of the cable lead-in, head 1
not relevant
Conductor cross-section, max.
0.250 mm^2
Conductor cross section (AWG), max.
24
Coding
A - standard
Torsion-resistant
No
Hybrid cable
No
Length of the preassembled line
0.300 m
Thickness of insulation
0.500 mm
GTIN
4017918848521
Manufacturer product designation
Data cable
Manufacturer product description
Data cable, PUR halogen-free, gray RAL 7001, Plug straight M12, coding: A, on Socket angled M8, coding: A, with 2 LEDs, cable length: 0.3 m
Product type
SAC-3P-M12MS/0,3-100/M 8FR2LBS
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85444290
Country of origin
PL
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part