svenska
中文 (繁體)
English
Weidmueller 1504380000
Weidmüller
Information, communication and media technology
Network technology (computer communication)
Network component (industrial application)
Unmanaged Switch (wired, industrial application)
Powered by
CAD모델 선택
{weidmueller_qs/19/17/04/02/1504380000.prj},{NB=1504380000},{MANUID=1504380000},{AAF040=0.360},{AAD931=85176200},{AAO676=1504380000},{AAO663=4050118312430},{PREVIEW=../../../../_pool_/35/39/15043600009999.png},{MANUTYPEDESC=IE-SW-BL05T-1GS-4GTPOE},{DESCSHORT=Network switch (unmanaged) unmanaged PoE, Gigabit Ethernet, Number of ports: 4 * RJ45 10/100/1000BaseT(X) PoE+, 1x 1000BaseSFP Slot, -40 °C...75 °C, IP30},{DESCLONG=Network switch for communication between participants in Ethernet networks.},{GTIN=4050118312430},{MANUNAME=Weidmueller Group},{BAG640=Top-hat rail TH35},{BAG975=IP30},{URL=URL},{KEYWORD=Network Switch},{AAO677=Weidmueller Group},{AAO057=IE-SW-BL05T-1GS-4GTPOE},{AAW338=Network switch (unmanaged)}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
Company
Weidmüller
Description
1504380000 - IE-SW-BL05T-1GS-4GTPOE
Bill of material
Weidmueller 1504380000
Preview
Product number of the Manufacturer
1504380000
Manufacturer Type Description
IE-SW-BL05T-1GS-4GTPOE
Short Description
Network switch (unmanaged) unmanaged PoE, Gigabit Ethernet, Number of ports: 4 * RJ45 10/100/1000BaseT(X) PoE+, 1x 1000BaseSFP Slot, -40 °C...75 °C, IP30
Long Description
Network switch for communication between participants in Ethernet networks.
GTIN
4050118312430
Manufacturer Name
Weidmueller Group
Assembly type
Top-hat rail TH35
degree of protection
IP30
Mass
0.360
kg
customs tariff number (TARIC)
85176200
URL
URL
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성