??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Weidmüller
Description
1504360000 - IE-SW-BL05-1GS-4GTPOE
Bill of material
Weidmueller 1504360000
Preview
Product number of the Manufacturer
1504360000
Manufacturer Type Description
IE-SW-BL05-1GS-4GTPOE
Short Description
Network switch (unmanaged) unmanaged PoE, Gigabit Ethernet, Number of ports: 4 * RJ45 10/100/1000BaseT(X) PoE+, 1* Slot 100/1000BaseSFP, 0 °C...60 °C, IP30
Long Description
Network switch for communication between participants in Ethernet networks.
GTIN
4050118312409
Manufacturer Name
Weidmueller Group
Assembly type
Top-hat rail TH35
degree of protection
IP30
Mass
0.360 kg
customs tariff number (TARIC)
85176200
URL
URL
Previews
3D
2D
Сваляне на CAD модели