??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Weidmüller
Description
1504320000 - IE-SW-BL05-1GT-4GTPOE
Bill of material
Weidmueller 1504320000
Preview
Product number of the Manufacturer
1504320000
Manufacturer Type Description
IE-SW-BL05-1GT-4GTPOE
Short Description
Network switch (unmanaged) unmanaged PoE, Gigabit Ethernet, Number of ports: 4 * RJ45 10/100/1000BaseT(X) PoE+, 1 * RJ45 10/100/1000BaseT(X) 0 °C...60 °C, IP30
Long Description
Network switch for communication between participants in Ethernet networks.
GTIN
4050118312089
Manufacturer Name
Weidmueller Group
Assembly type
Top-hat rail TH35
degree of protection
IP30
Mass
0.360 kg
customs tariff number (TARIC)
85176200
URL
URL
预览
3D
2D
下载CAD模型