??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1502691 - SAC-4P-M12MS/10,0-140
Bill of material
PHOENIX CONTACT 1502691
Product number of the Manufacturer
1502691
Short Description
Data cable
Long Description
Data cable, 4-position, PUR/PVC, yellow, Plug straight M12, coding: A, on free cable end, cable length: 10 m
Manufacturer Type Description
SAC-4P-M12MS/10,0-140
International product number
4017918816926
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
10
diameter
5.200 mm
Application standards
not available
certificate/approval
cULus Listed, EAC, EAC-RoHS
Pole number
4
Degree of protection (IP), mounted
IP68
Without halogens
No
Coding (head 1)
A-coded
screened
No
Material of the cable mantle
PUR
Cable length can be configured
No
Design of the electrical connection (head 1)
M12
nominal voltage
250 V
Rated value of current
4 A
Color of coat
yellow
min. permissible cable outside temperature, when moving
-5 °C
min. permissible cable outside temperature, fixed laid
-25 °C
max. permissible cable outside temperature, fixed laid
80 °C
max. permissible cable outside temperature, when moving
80 °C
Number of wires
4
suitable for cable guide chain
Yes
arrangement of the cable lead-in (head 2)
not relevant
Design of the electrical connection (head 2)
not relevant
Arrangement of the cable lead-in, head 1
straight
Type of plug-in contact, head 1
Male (plug)
Type of plug-in contact (head 2)
Not relevant
Conductor cross-section, max.
0.340 mm^2
Conductor cross section (AWG), max.
22
Coding
not relevant
Torsion-resistant
No
Hybrid cable
No
Length of the preassembled line
10 m
Thickness of insulation
0.300 mm
GTIN
4017918816926
Manufacturer product designation
Data cable
Manufacturer product description
Data cable, 4-position, PUR/PVC, yellow, Plug straight M12, coding: A, on free cable end, cable length: 10 m
Product type
SAC-4P-M12MS/10,0-140
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85444290
Country of origin
DE
Deeplink
Deeplink
Сваляне на CAD модели
Няма действия за генериране, свързани с тази част