??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
HARTING
Description
15 way Straight Female Ferrite Wout
Bill of material
HARTING 09642127800
Product number of the Manufacturer
09642127800
Preview
Short Description
Connector, Wave soldering termination, Rated current: ‌7.5 A, Female, Size: D-Sub 2, Thermoplastic resin (PBT), Steel, tin plated, Ferrite-filter
Long Description
Connector, Wave soldering termination, Rated current: ‌7.5 A, Female, Size: D-Sub 2, Thermoplastic resin (PBT), Steel, tin plated, Ferrite-filter, Contacts: 15, Copper alloy
Manufacturer Type Description
15 way Straight Female Ferrite Wout
Alternative product number
09 64 212 7800
Manufacturer Name
HARTING
Delivery Time
7
Brand
D-Sub
Pole number
15
Minimum Order Quantity
50
Quantity Scale
50
Customs tariff number
85366990
Country of origin
TW
Deeplink
Deeplink
Anteprime
3D
Dimensione
2D
Download modelli CAD