??
Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
Company
HARTING
Description
15 way RA Male ferrite BLnut4
Bill of material
HARTING 09642237802
Product number of the Manufacturer
09642237802
Preview
Short Description
Connector, Wave soldering termination, Rated current: ‌7.5 A, Male, Size: D-Sub 2, Thermoplastic resin (PBT), Steel, tin plated, Ferrite-filter
Long Description
Connector, Wave soldering termination, Rated current: ‌7.5 A, Male, Size: D-Sub 2, Thermoplastic resin (PBT), Steel, tin plated, Ferrite-filter, Contacts: 15, Copper alloy
Manufacturer Type Description
15 way RA Male ferrite BLnut4
Alternative product number
09 64 223 7802
Manufacturer Name
HARTING
Delivery Time
56
Brand
D-Sub
Pole number
15
Minimum Order Quantity
70
Quantity Scale
70
Customs tariff number
85366990
Country of origin
TW
Deeplink
Deeplink
Aperçus 3D
3D
Infos techniques
2D
Modèles CAO générés