??
Catalog navigation
CAD model selection
Selectable products: 134
HELP_VARIABLE
Company
WMBerg
Description
14LP5 - Chain Sprockets - .1475 Circular Pitch - 3/8" 11/16" Bore
Bill of material
14LP5S-72
Product No.
Description
Chain Sprocket
Catalog Name
Master Inch/Metric Catalog
Material
Circular Pitch
0.1475 Inch
Number of Teeth
Pitch Diameter
Inch
Outside Diameter
Inch
Bore Diameter
Inch
Face Width
3/16 Inch
Overall Width
3/16 Inch
Previews
3D
Dimension
2D
Download CAD models