??
Catalog navigation
CADモデル選択
選択可能な製品数: 18
HELP_VARIABLE
Company
WMBerg
Description
14LC4M - Chain Sprockets - .1475 Circular Pitch - 1/4" Bore
Bill of material
14LC4M-30
Product No.
Description
Chain Sprocket
Catalog Name
Master Inch/Metric Catalog
Material
Delrin
Circular Pitch
0.1475 Inch
Number of Teeth
Pitch Diameter
Inch
Outside Diameter
Inch
Bore Diameter
0.2500 Inch
Face Width
3/16 Inch
Overall Width
7/16 Inch
Hub Diameter
Inch
プレビュー
3D
情報
2D
ダウンロード(CADデータ)