14F01AB
Parker Pneumatic Division
Air Preparation Products
Filters, Regulators, Lubricators
Powered by
CAD模型選擇
{parkerpdn/frl/frl/14f_asmtab.prj},{NB=14F01AB},{PR=14F Air Line Filters},{C1=14F},{C2=0},{C3=1},{C4=A},{C5=B},{C6=},{PPATH=14f_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Parker Pneumatic Division
Description
14F - Air Line Filters
Bill of material
14F01AB
Part No.
14F01AB
Product
14F Air Line Filters
Series
14F Series
14F Series
Port Size
0 - 1/8 Inch
1 - 1/4 Inch
0 - 1/8 Inch
1 - 1/4 Inch
Bowl / Drain Options
1 - Polycarbonate Bowl / Twist Drain
3 - Metal Bowl / Twist Drain
5 - Polycarbonate Bowl / Auto Pulse Drain
7 - Metal Bowl / Auto Pulse Drain
C - Polycarbonate Bowl / Tire Valve Drain
D - Metal Bowl / Tire Valve Drain
1 - Polycarbonate Bowl / Twist Drain
3 - Metal Bowl / Twist Drain
5 - Polycarbonate Bowl / Auto Pulse Drain
7 - Metal Bowl / Auto Pulse Drain
C - Polycarbonate Bowl / Tire Valve Drain
D - Metal Bowl / Tire Valve Drain
Filter Elements
A - 40 Micron
B - 5 Micron
Z - Adsorber
A - 40 Micron
B - 5 Micron
Z - Adsorber
Engineering Level
B - Current
B - Current
Port Type
NPT
1 - BSPP
2 - BSPT
NPT
1 - BSPP
2 - BSPT
A
1.69 (43)
Inch (mm)
B
1.53 (39)
Inch (mm)
C
0.39 (10)
Inch (mm)
D
3.82 (97)
Inch (mm)
E
4.21 (107)
Inch (mm)
F
1.60 (41)
Inch (mm)
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型