14E01A10FC
Parker Pneumatic Division
Air Preparation Products
Filters, Regulators, Lubricators
Powered by
CAD模型選擇
{parkerpdn/frl/frl/14e_asmtab.prj},{NB=14E01A10FC},{PR=14E Filter / Regulator Series},{C1=14E},{C2=0},{C4=1},{C5=A},{C7=10},{C8=F},{C13=C},{C14=},{C15=},{C11=},{PPATH=14e_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Parker Pneumatic Division
Description
14E - Filter/Regulator Series
Bill of material
14E01A10FC
Part No.
14E01A10FC
Product
14E Filter / Regulator Series
Series
14E Filter / Regulator Series
14E Filter / Regulator Series
Port Size
0 - 1/8 Inch Ports, 1/8 Inch Gauge Port
1 - 1/4 Inch Ports, 1/8 Inch Gauge Port
0 - 1/8 Inch Ports, 1/8 Inch Gauge Port
1 - 1/4 Inch Ports, 1/8 Inch Gauge Port
Bowl / Drain Options
1 - Polycarbonate Bowl / Twist Drain
5 - Polycarbonate Bowl / Auto Pulse Drain
C - Polycarbonate Bowl / Tire Valve Drain
3 - Metal Bowl / Twist Drain
7 - Metal Bowl / Auto Pulse Drain
D - Metal Bowl / Tire Valve Drain
1 - Polycarbonate Bowl / Twist Drain
5 - Polycarbonate Bowl / Auto Pulse Drain
C - Polycarbonate Bowl / Tire Valve Drain
3 - Metal Bowl / Twist Drain
7 - Metal Bowl / Auto Pulse Drain
D - Metal Bowl / Tire Valve Drain
Filter Element
A - 40 Micron
B - 5 Micron
Z - Adsorber
A - 40 Micron
B - 5 Micron
Z - Adsorber
Pressure Range
10 - 30 PSIG (Yellow Knob)
11 - 60 PSIG (Yellow Knob)
12 - 15 PSIG (Yellow Knob)
13 - 125 PSIG (Yellow Knob)
15 - 30 PSIG with Gauge (Yellow Knob)
16 - 60 PSIG with Gauge (Yellow Knob)
17 - 15 PSIG with Gauge (Yellow Knob)
18 - 125 PSIG with Gauge (Yellow Knob)
B0 - 30 PSIG (Black Knob)
B1 - 60 PSIG (Black Knob)
B2 - 15 PSIG (Black Knob)
B3 - 125 PSIG (Black Knob)
B5 - 30 PSIG with Gauge (Black Knob)
B6 - 60 PSIG with Gauge (Black Knob)
B7 - 15 PSIG with Gauge (Black Knob)
B8 - 125 PSIG with Gauge (Black Knob)
10 - 30 PSIG (Yellow Knob)
11 - 60 PSIG (Yellow Knob)
12 - 15 PSIG (Yellow Knob)
13 - 125 PSIG (Yellow Knob)
15 - 30 PSIG with Gauge (Yellow Knob)
16 - 60 PSIG with Gauge (Yellow Knob)
17 - 15 PSIG with Gauge (Yellow Knob)
18 - 125 PSIG with Gauge (Yellow Knob)
B0 - 30 PSIG (Black Knob)
B1 - 60 PSIG (Black Knob)
B2 - 15 PSIG (Black Knob)
B3 - 125 PSIG (Black Knob)
B5 - 30 PSIG with Gauge (Black Knob)
B6 - 60 PSIG with Gauge (Black Knob)
B7 - 15 PSIG with Gauge (Black Knob)
B8 - 125 PSIG with Gauge (Black Knob)
Relief
F - Relieving
G - Non-Relieving
H - Relieving Low Temp Grease
F - Relieving
G - Non-Relieving
H - Relieving Low Temp Grease
Engineering Level
C - Engineering Level
C - Engineering Level
Port Type
NPT
1 - BSPP
2 - BSPT
NPT
1 - BSPP
2 - BSPT
Options
No Options
L - Preset Non-Adjustable
P - Preset Adjustable
S - Pressure Limiter Adjustable Max Limit
T - Pressure Limiter Tamperproof Max Limit
No Options
L - Preset Non-Adjustable
P - Preset Adjustable
S - Pressure Limiter Adjustable Max Limit
T - Pressure Limiter Tamperproof Max Limit
Preset / Pressure Limited
No Preset Option
No Preset Option
A
1.62 (41)
Inch (mm)
B
1.58 (40)
Inch (mm)
C
2.42 (61)
Inch (mm)
D
3.79 (96)
Inch (mm)
E
6.21 (158)
Inch (mm)
F
1.60 (41)
Inch (mm)
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型