??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
14a_56_20 - Signal Transformer
Bill of material
14A-56-20
Part Number
14A-56-20
Description
International One-4-All Transformer, 56VA Power, 115V/230V Input, 20VCT Output Series
Power
56 VA
Output Series
20VCT
Output Parallel
10V
Input
115V/230V V
Mounting
Thru Hole Mount
Frequency
50/60Hz Hz
Weight
1.7 lbs (0.77 kg)
Length
3 in. (76.2 mm)
Width
2.5 in. (63.5 mm)
Height
1.81 in. (46 mm)
Previews
3D
2D
Download CAD models