??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
14a_5_0r_10 - Signal Transformer
Bill of material
14A-5.0R-10
Part Number
14A-5.0R-10
Description
International One-4-All Transformer, 5VA Power, 115V/230V Input, 10VCT Output Series
Power
5 VA
Output Series
10VCT
Output Parallel
5V
Input
115V/230V V
Mounting
Thru Hole Mount
Frequency
50/60Hz Hz
Weight
0.37 lbs (0.17 kg)
Length
1.62 in. (41.1 mm)
Width
1.43 in. (36.3 mm)
Height
1.37 in. (34.8 mm)
Previews
3D
2D
Download CAD models