??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
14a_20_20 - Signal Transformer
Bill of material
14A-20-20
Part Number
14A-20-20
Description
International One-4-All Transformer, 20VA Power, 115V/230V Input, 20VCT Output Series
Power
20 VA
Output Series
20VCT
Output Parallel
10V
Input
115V/230V V
Mounting
Thru Hole Mount
Frequency
50/60Hz Hz
Weight
0.9 lbs (0.41 kg)
Length
2.25 in. (57.2 mm)
Width
1.87 in. (47.5 mm)
Height
1.62 in. (41.1 mm)
Previews
3D
2D
Download CAD models