??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
14a_2_5r_28 - Signal Transformer
Bill of material
14A-2.5R-28
Part Number
14A-2.5R-28
Description
International One-4-All Transformer, 2.5VA Power, 115V/230V Input, 28VCT Output Series
Power
2,5 VA
Output Series
28VCT
Output Parallel
14V
Input
115V/230V V
Mounting
Thru Hole Mount
Frequency
50/60Hz Hz
Weight
0.25 lbs (0.11 kg)
Length
1.62 in. (41.1 mm)
Width
1.43 in. (36.3 mm)
Height
1.12 in. (28.4 mm)
Previews
3D
2D
Download CAD models