??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Rockwell Automation
Description
1497A - Machine Tool Transformers - 1497A - Machine Tool Transformers
Bill of material
1497A-A14-M6-0-N
Catalog Number
1497A-A14-M6-0-N
Description
3000 VA Machine Tool Transformer
VA Rating
3000 VA
Primary and Secondary Voltage
220X440V, 230X460V, 240X480V - 110, 115, 120V (50/60 Hz)
Fuse Block Options
0 Primary, 0 Secondary
Factory Installed Options
No Taps
Previews
3D
2D
Download CAD models