??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1495847 - SAC-5P-M12MS/55,0-920/M12FS
Bill of material
PHOENIX CONTACT 1495847
Product number of the Manufacturer
1495847
Short Description
Bus system cable
Long Description
Bus system cable, CANopen®, DeviceNet™, 5-position halogen-free, shielded, Plug straight M12, coding: A, on Socket straight M12, coding: A, cable length: 55 m
Manufacturer Type Description
SAC-5P-M12MS/55,0-920/M12FS
Preview
International product number
4063151945152
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
11
diameter
6.700 mm
Application standards
not available
Min. operating temperature
-25 °C
Max. operating temperature
90 °C
certificate/approval
cULus Listed
Pole number
5
Degree of protection (IP), mounted
IP65
Without halogens
No
material
thermoplastic polyurethan-elastomers (TPU)
Material of the contact coat
Nickel/gold
Coding (head 1)
A-coded
screened
No
Areas of application for signal and data transmission
Standard
Material of the cable mantle
PUR
Cable length can be configured
No
Design of the electrical connection (head 1)
M12
Use for product
not relevant
nominal voltage
48 V
Rated value of current
4 A
Color of coat
red lilac RAL 4001
min. permissible cable outside temperature, when moving
-30 °C
min. permissible cable outside temperature, fixed laid
-40 °C
max. permissible cable outside temperature, fixed laid
80 °C
max. permissible cable outside temperature, when moving
70 °C
Number of wires
5
suitable for cable guide chain
Yes
arrangement of the cable lead-in (head 2)
straight
Design of the electrical connection (head 2)
M12
Arrangement of the cable lead-in, head 1
straight
Type of plug-in contact, head 1
Male (plug)
Type of plug-in contact (head 2)
Female (socket)
Conductor cross-section, max.
0.250 mm^2
Conductor cross section (AWG), max.
24
Coding
A-coded
Torsion-resistant
No
Hybrid cable
No
Length of the preassembled line
55 m
Category (capacity)
CANopen®
GTIN
4063151945152
Manufacturer product designation
Bus system cable
Manufacturer product description
Bus system cable, CANopen®, DeviceNet™, 5-position halogen-free, shielded, Plug straight M12, coding: A, on Socket straight M12, coding: A, cable length: 55 m
Product type
SAC-5P-M12MS/55,0-920/M12FS
URI of the product
http://www.phoenixcontact.com/product/1495847
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
10
Quantity Scale
1
Customs tariff number
85444290
Country of origin
PL
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part