??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1495004 - CBL-SEB-14P-V-CE/UL-SL
Bill of material
PHOENIX CONTACT 1495004
Product number of the Manufacturer
1495004
Short Description
Secure Edge Box
Long Description
Secure Edge Box
Manufacturer Type Description
CBL-SEB-14P-V-CE/UL-SL
Preview
International product number
4063151943455
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
62
degree of protection
IP54
width
600 mm
height
800 mm
depth
300 mm
GTIN
4063151943455
Manufacturer product designation
Secure Edge Box
Manufacturer product description
Modular switchgear and controlgear assembly for production networks, with firewall function for secure network segmentation, local data storage, web visualization, and cloud connection, with sheet-steel housing. Machine learning integration per PLCnext App possible.
Product type
CBL-SEB-14P-V-CE/UL-SL
URI of the product
http://www.phoenixcontact.com/product/1495004
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85371098
Country of origin
DE
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part