??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1488548 - EV-T1G2C-1AC50A-18FT8ASBK11U
Bill of material
PHOENIX CONTACT 1488548
Product number of the Manufacturer
1488548
Short Description
AC charging cable
Long Description
CHARX connect comfort, AC charging cable, with vehicle charging connector and open cable end, for charging electric vehicles (EV) with alternating current (AC) via type 1 vehicle charging inlets, without protective cap, Type 1, SAE J1772, 50 A / 250 V (AC), cable: 18 ft, black, straight
Manufacturer Type Description
EV-T1G2C-1AC50A-18FT8ASBK11U
Preview
International product number
4063151935429
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
27
Application standards
SAE J1772
Nominal current
50 A
nominal voltage
250 V
Current type
AC single phase
length of the cable
5.486 m
Charging mode
Mode 3
Type infrastructure side
free conductor end
With Incable Control Box (ICCB)
No
Type vehicle side
type 1
Number of communication conductors
2
With temperature sensor
No
GTIN
4063151935429
Manufacturer product designation
AC charging cable
Manufacturer product description
CHARX connect comfort, AC charging cable, with vehicle charging connector and open cable end, for charging electric vehicles (EV) with alternating current (AC) via type 1 vehicle charging inlets, without protective cap, Type 1, SAE J1772, 48 A / 250 V (AC), cable: 18 ft, black, straight
Product type
EV-T1G2C-1AC50A-18FT8ASBK11U
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85444290
Country of origin
DE
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part