??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1484393 - NBC-M12MSD/5,0-93C/M 8MS 3X4
Bill of material
PHOENIX CONTACT 1484393
Product number of the Manufacturer
1484393
Short Description
Network cable
Long Description
Network cable CAT5 (100 Mbps), 4-position, Plug straight M12, coding: D / IP67, on Plug straight M8, coding: A / IP67, cable length: 5 m
Manufacturer Type Description
NBC-M12MSD/5,0-93C/M 8MS 3X4
International product number
4063151945206
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
11
diameter
6.500 mm
Application standards
not available
Min. operating temperature
-25 °C
Max. operating temperature
90 °C
certificate/approval
not available
Pole number
4
Without halogens
No
Coding (head 1)
D-coded
screened
Yes
Areas of application for signal and data transmission
Standard
Material of the cable mantle
PUR
Cable length can be configured
No
Design of the electrical connection (head 1)
M12
Use for product
not relevant
nominal voltage
48 V
Rated value of current
4 A
Color of coat
green RAL 6018
min. permissible cable outside temperature, when moving
-40 °C
min. permissible cable outside temperature, fixed laid
-40 °C
max. permissible cable outside temperature, fixed laid
70 °C
max. permissible cable outside temperature, when moving
70 °C
Number of wires
4
suitable for cable guide chain
Yes
arrangement of the cable lead-in (head 2)
straight
Design of the electrical connection (head 2)
M8
Arrangement of the cable lead-in, head 1
straight
Type of plug-in contact, head 1
Male (plug)
Type of plug-in contact (head 2)
Male (plug)
Conductor cross-section, max.
0.340 mm^2
Conductor cross section (AWG), max.
22
Coding
A-coded
Torsion-resistant
No
Hybrid cable
No
Length of the preassembled line
5 m
Thickness of insulation
0.900 mm
GTIN
4063151945206
Manufacturer product designation
Network cable
Manufacturer product description
Network cable CAT5 (100 Mbps), 4-position, Plug straight M12, coding: D / IP67, on Plug straight M8, coding: A / IP67, cable length: 5 m
Product type
NBC-M12MSD/5,0-93C/M 8MS 3X4
URI of the product
http://www.phoenixcontact.com/product/1484393
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
50
Quantity Scale
1
Customs tariff number
85444290
Country of origin
PL
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part