??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1484265 - UTTB 4 BN
Bill of material
PHOENIX CONTACT 1484265
Product number of the Manufacturer
1484265
Short Description
Double-level terminal block
Long Description
Double-level terminal block, nom. voltage: 800 V, nominal current: 30 A, connection method: Screw connection, 1st and 2nd level, Rated cross section: 4 mm², cross section: 0.14 mm² - 6 mm², mounting type: NS 35/7,5, NS 35/15, color: brown
Manufacturer Type Description
UTTB 4 BN
International product number
4063151923372
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
14
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
50
Quantity Scale
50
Customs tariff number
85369010
Country of origin
DE
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part