??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1483780000 - CC-M 10/30 2X2.5 AL
Bill of material
Weidmueller 1483780000
Preview
Product number of the Manufacturer
1483780000
Manufacturer Type Description
CC-M 10/30 2X2.5 AL
Short Description
Device marking, 30 mm, Anodized aluminium, silver
Long Description
Markers for identifying equipment. The markers can be labelled with a printer or plotter and the appropriate software.
GTIN
4050118292862
Manufacturer Name
Weidmueller Group
Mass
0.000 kg
depth
0.5 mm
height
10 mm
width
30 mm
customs tariff number (TARIC)
76169990
URL
URL
Previews
3D
2D
Download CAD models