??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1481294 - NBC-M12MSD/18,0-93X/M12MSD OD
Bill of material
PHOENIX CONTACT 1481294
Product number of the Manufacturer
1481294
Short Description
Network cable
Long Description
Network cable, PROFINET CAT5 (100 Mbps), Ethernet CAT5 (100 Mbps), 4-position halogen-free, shielded, Plug straight M12, coding: D / IP65, on Plug straight M12, coding: D, cable length: 18 m, for outdoor applications, with high-grade steel knurl
Manufacturer Type Description
NBC-M12MSD/18,0-93X/M12MSD OD
International product number
4063151900342
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
14
diameter
7.250 mm
Application standards
IEC 61076-2-101
certificate/approval
not available
Pole number
4
Without halogens
No
material
PP
Material of the contact coat
Nickel/gold
Coding (head 1)
D-coded
screened
Yes
Areas of application for signal and data transmission
External areas
Material of the cable mantle
PE-X
Cable length can be configured
No
Design of the electrical connection (head 1)
M12
Use for product
not relevant
nominal voltage
48 V
Rated value of current
4 A
Color of coat
black RAL 9005
min. permissible cable outside temperature, when moving
-40 °C
min. permissible cable outside temperature, fixed laid
-50 °C
max. permissible cable outside temperature, fixed laid
90 °C
max. permissible cable outside temperature, when moving
90 °C
Number of wires
4
suitable for cable guide chain
No
arrangement of the cable lead-in (head 2)
straight
Design of the electrical connection (head 2)
M12
Arrangement of the cable lead-in, head 1
straight
Type of plug-in contact, head 1
Male (plug)
Type of plug-in contact (head 2)
Male (plug)
Conductor cross-section, max.
0.340 mm^2
Conductor cross section (AWG), max.
22
Coding
D-coded
Torsion-resistant
No
Hybrid cable
No
Length of the preassembled line
18 m
Category (capacity)
PROFINET
Thickness of insulation
0.800 mm
GTIN
4063151900342
Manufacturer product designation
Network cable
Manufacturer product description
Network cable, PROFINET CAT5 (100 Mbps), Ethernet CAT5 (100 Mbps), 4-position halogen-free, shielded, Plug straight M12, coding: D / IP65, on Plug straight M12, coding: D, cable length: 18 m, for outdoor applications, with high-grade steel knurl
Product type
NBC-M12MSD/18,0-93X/M12MSD OD
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
15
Quantity Scale
1
Customs tariff number
85444290
Country of origin
PL
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part