??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
148-0701-221
Bill of material
148-0701-221
Part Number
148-0701-221
Description
1.85mm Jack, 45 Degree, PCB Mount
Type
45 Degree PCB
Termination Style
Printed Circuit Board
Termination Type
Solder
Body Style
45 Degree Angle
Gender
Jack
Body Material
Beryllium Copper
Max Frequency
67 GHz
Impedance
50 Ohm
Mounting Style
PCB Mount
Body Plating
Gold
Contact Plating
Gold
Previews
3D
2D
Download CAD models