??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1478990000 - WEW 35/1 V0 GF SW
Bill of material
Weidmueller 1478990000
Preview
Product number of the Manufacturer
1478990000
Manufacturer Type Description
WEW 35/1 V0 GF SW
Short Description
End bracket, Wemid, black, Rail: TS 35, when screwed in
Long Description
The end bracket ensures a permanently secure fit on the mounting rail and prevents slipping. The end bracket has marking options for group markers and the option of receiving test plugs.
GTIN
4050118286892
Manufacturer Name
Weidmueller Group
color
black
material
Plastic
Type of locking
screwable
Combustibility class
V0
Assembly type
Top-hat rail TH35
Mass
0.038 kg
depth
62.5 mm
height
56 mm
width
12.348 mm
customs tariff number (TARIC)
85389099
URL
URL
Previews
3D
2D
Download CAD models