??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1477420000 - ACT20P-AI-AO-DC-S
Bill of material
Weidmueller 1477420000
Preview
Product number of the Manufacturer
1477420000
Manufacturer Type Description
ACT20P-AI-AO-DC-S
Short Description
Signal converter/insulator, Signal converter/isolator, 24 V DC power supply, Input: I/U universal, Output: I/U universal
Long Description
Isolating amplifier for recording electrical and physical parameters. With electrical isolation, universally applicable.
GTIN
4050118284959
Manufacturer Name
Weidmueller Group
intrinsically safe according to EN 60947-5-6 NAMUR
No
galvanic separation between the inputs present
Yes
max. rated operating frequency
0 Hz
max. rated supply voltage with AC
0 V
max. rated supply voltage with DC
24 V
min. rated operating frequency
0 Hz
fault signal output present
No
Min. operating temperature
-20 °C
Max. operating temperature
60 °C
power consumption
3 W
Number of input ranges +10 V ... -10 V
0
Number of input ranges +5 V ... 5 V
0
Number of input ranges 0 mA ... 20 mA
1
Number of input ranges 0 V ... 10 V
0
Number of input ranges 2 V ... 10 V
0
Number of output circuits transistor antivalent
0
Number of output circuits transistor potential-free
0
Number of output ranges 0 mA ... 20 mA
1
Number of output ranges 4 mA ... 20 mA
1
Power loss, static, current-independent [Pls]
3 W
Design of electrical connection
Screw connection
Mass
0.210 kg
depth
114.109 mm
height
117.262 mm
width
12.5 mm
customs tariff number (TARIC)
85043129
URL
URL
Previews
3D
2D
Download CAD models