??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1476020 - NBC-10,0-93E/P12FSD
Bill of material
PHOENIX CONTACT 1476020
Product number of the Manufacturer
1476020
Short Description
Network cable
Long Description
Network cable, Ethernet CAT5 (100 Mbps), 4-position, shielded (Advanced Shielding Technology), Socket straight M12, coding: D Push Pull / IP67, on free cable end, cable length: 10 m
Manufacturer Type Description
NBC-10,0-93E/P12FSD
Preview
International product number
4063151889210
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
17
diameter
6.400 mm
Application standards
not available
Min. operating temperature
-25 °C
Max. operating temperature
85 °C
certificate/approval
not available
Pole number
4
Without halogens
No
material
thermoplastic polyurethan-elastomers (TPU)
Material of the contact coat
Nickel/gold
Coding (head 1)
D-coded
screened
Yes
Areas of application for signal and data transmission
Standard
Material of the cable mantle
PUR
Cable length can be configured
No
Design of the electrical connection (head 1)
M12
Use for product
not relevant
nominal voltage
48 V
Rated value of current
1.500 A
Color of coat
water blue RAL 5021
min. permissible cable outside temperature, when moving
-20 °C
min. permissible cable outside temperature, fixed laid
-40 °C
max. permissible cable outside temperature, fixed laid
80 °C
max. permissible cable outside temperature, when moving
80 °C
Number of wires
4
suitable for cable guide chain
No
Design of the electrical connection (head 2)
not relevant
Arrangement of the cable lead-in, head 1
not relevant
Type of plug-in contact, head 1
Not relevant
Type of plug-in contact (head 2)
Not relevant
Conductor cross-section, max.
0.140 mm^2
Conductor cross section (AWG), max.
26
Coding
not relevant
Torsion-resistant
No
Hybrid cable
No
Length of the preassembled line
10 m
Category (capacity)
Ethernet
Thickness of insulation
1.200 mm
GTIN
4063151889210
Manufacturer product designation
Network cable
Manufacturer product description
Network cable, Ethernet CAT5 (100 Mbps), 4-position, shielded (Advanced Shielding Technology), Socket straight M12, coding: D Push Pull / IP67, on free cable end, cable length: 10 m
Product type
NBC-10,0-93E/P12FSD
URI of the product
http://www.phoenixcontact.com/product/1476020
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85444290
Country of origin
PL
Deeplink
Deeplink
Previews
3D
2D
Download CAD models