??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1474390000 - CC-M 70/48 2X3 AL SDR
Bill of material
Weidmueller 1474390000
Preview
Product number of the Manufacturer
1474390000
Manufacturer Type Description
CC-M 70/48 2X3 AL SDR
Short Description
Device marking, 48 mm, Printed characters: Based on customer requirements (Please send M-Print PRO file) Chrome coated aluminium (AL) Anodized aluminium, silver
Long Description
Markers for identifying equipment. The markers can be labelled with a printer or plotter and the appropriate software.
GTIN
4050118290783
Manufacturer Name
Weidmueller Group
height
70 mm
depth
0.500 mm
material
aluminum
width
48 mm
Mass
0.006 kg
customs tariff number (TARIC)
83100000
URL
URL
Previews
3D
2D
Download CAD models