??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1474340000 - CC-M 58/35 ST SDR
Bill of material
Weidmueller 1474340000
Preview
Product number of the Manufacturer
1474340000
Manufacturer Type Description
CC-M 58/35 ST SDR
Short Description
Device marking, 34.8 mm, Printed characters: Based on customer requirements (Please send M-Print PRO file) Micro-etched stainless steel 1.4301 (ST) Stainless steel 1.4301, silver
Long Description
Markers for identifying equipment. The markers can be labelled with a printer or plotter and the appropriate software.
GTIN
4050118290516
Manufacturer Name
Weidmueller Group
height
58 mm
depth
0.500 mm
material
stainless steel - 1.4301
width
34.800 mm
Mass
0.013 kg
customs tariff number (TARIC)
83100000
URL
URL
Previews
3D
2D
Download CAD models