??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1474310000 - CC-M 15/45 2X3 AL SDR
Bill of material
Weidmueller 1474310000
Preview
Product number of the Manufacturer
1474310000
Manufacturer Type Description
CC-M 15/45 2X3 AL SDR
Short Description
Device marking, 45 mm, Printed characters: Based on customer requirements (Please send M-Print PRO file) Anodized aluminium, silver
Long Description
Markers for identifying equipment. The markers can be labelled with a printer or plotter and the appropriate software.
GTIN
4050118290745
Manufacturer Name
Weidmueller Group
height
15 mm
depth
0.500 mm
width
45 mm
Mass
0.001 kg
customs tariff number (TARIC)
83100000
URL
URL
Previews
3D
2D
Download CAD models