??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1474210000 - CC-M 30/60 ST SDR
Bill of material
Weidmueller 1474210000
Preview
Product number of the Manufacturer
1474210000
Manufacturer Type Description
CC-M 30/60 ST SDR
Short Description
Device marking, 60 mm, Printed characters: Based on customer requirements (Please send M-Print PRO file) Micro-etched stainless steel 1.4301 (ST) Stainless steel 1.4301, silver
Long Description
Markers for identifying equipment. The markers can be labelled with a printer or plotter and the appropriate software.
GTIN
4050118290578
Manufacturer Name
Weidmueller Group
height
30 mm
depth
0.500 mm
material
stainless steel - 1.4301
width
60 mm
Mass
0.007 kg
customs tariff number (TARIC)
83100000
URL
URL
Previews
3D
2D
Download CAD models