??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1473961 - NBC-M8MSD/40,0-93B/M8MSD
Bill of material
PHOENIX CONTACT 1473961
Product number of the Manufacturer
1473961
Short Description
Network cable
Long Description
Network cable, PROFINET CAT5 (100 Mbps), EtherCAT® CAT5 (100 Mbps), 4-position, shielded (Advanced Shielding Technology), Plug straight M8, coding: D / IP67, on Plug straight M8, coding: D / IP67, cable length: 40 m
Manufacturer Type Description
NBC-M8MSD/40,0-93B/M8MSD
International product number
4063151887421
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
11
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
25
Quantity Scale
1
Customs tariff number
85444290
Country of origin
PL
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part