??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1473470 - HV M10/1 M8/1-STL
Bill of material
PHOENIX CONTACT 1473470
Product number of the Manufacturer
1473470
Short Description
Connection element
Long Description
Connection element, number of positions: 2, color: silver
Manufacturer Type Description
HV M10/1 M8/1-STL
Preview
International product number
4063151883065
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
37
net weight
0.035 kg
Design
Connection element
GTIN
4063151883065
Manufacturer product designation
Connection element
Manufacturer product description
Connection element, number of positions: 2, color: silver
Product type
HV M10/1 M8/1-STL
URI of the product
http://www.phoenixcontact.com/product/1473470
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
85389099
Country of origin
CN
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part