??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1470260000 - POWER MONITOR 51A
Bill of material
Weidmueller 1470260000
Preview
Product number of the Manufacturer
1470260000
Manufacturer Type Description
POWER MONITOR 51A
Short Description
Measuring device electrical quantity, 0…500 V, Modbus RTU
Long Description
Allows for the detailed measurement of production facilities.
GTIN
4050118276756
Manufacturer Name
Weidmueller Group
ampere meter present
Yes
blind power meter present
Yes
tachometer present
No
frequency meter present
Yes
pulse counter present
No
voltmeter present
Yes
effective power measurement device present
Yes
Mass
0.386 kg
customs tariff number (TARIC)
90303200
URL
URL
Previews
3D
2D
Download CAD models