??
Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
agru
Description
147 - Dog Bone Type I
Bill of material
AGRU_80147169037_Dog Bone Type I_with cut out_PP/PP_160/90 SDR33/17
LOD Destination
LOD Level
Article number
Article number
Image Code
147
Weight
kg
Dimension long
Dimension short
Description 1
Dog Bone Type I
Description 2
with cut out
Material
PP/PP
Manufacturing process
machined
Connection methode
Simultaneous-welding
SDR1
33.000
SDR2
S1
mm
S2
mm
Dimension L
50.000 mm
D1
mm
D2
mm
T
15.000 mm
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models