??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
147-0731-201
Bill of material
147-0731-201
Part Number
147-0731-201
Description
2.4mm Jack, PCB End Launch,Self-Fixture Design, PCB T0.062"
Type
Self Fixture
Termination Style
Printed Circuit Board
Termination Type
Solder
Body Style
Straight
Gender
Jack
Body Material
Beryllium Copper
Max Frequency
50 GHz
Impedance
50 Ohm
Mounting Style
End Launch
Body Plating
Gold
Contact Plating
Gold
Previews
3D
2D
Download CAD models