??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
147-0701-832
Bill of material
147-0701-832
Part Number
147-0701-832
Description
2.4mm End Launch Jack, Screw-on Type, Low profile of 0.375 inches, 0.007" Pin
Termination Style
Receptacle
Termination Type
Solder
Body Style
Straight
Gender
Jack
Body Material
Stainless Steel
Max Frequency
50 GHz
Impedance
50 Ohm
Mounting Style
End Launch
Body Plating
Stainless Steel
Contact Plating
Stainless Steel
Solder/Solderless
Solderless
Previews
3D
2D
Download CAD models