??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
147-0701-251
Bill of material
147-0701-251
Part Number
147-0701-251
Description
2.4mm End Launch PC Mount Jack, Thru-Hole, Round Body, 0.012CenterPin,SolderType"
Termination Style
Printed Circuit Board
Termination Type
Solder
Body Style
Straight
Gender
Jack
Body Material
Beryllium Copper
Max Frequency
50 GHz
Impedance
50 Ohm
Mounting Style
End Launch, Thru-hole
Body Plating
Gold
Contact Plating
Gold
Board Thickness
0 to .093 Inch
Solder/Solderless
Solder
Previews
3D
2D
Download CAD models