??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
147-0701-241
Bill of material
147-0701-241
Part Number
147-0701-241
Description
The 2.4mm family of precision connectors is growing to serve a variety of high frequency applications, operating to a maximum frequency of 50 GHz. The 2.4mm interface is intermateable with 1.85mm.
Termination Style
Printed Circuit Board
Termination Type
Solder
Body Style
Straight
Gender
Jack
Body Material
Beryllium Copper
Max Frequency
50 GHz
Impedance
50 Ohm
Mounting Style
End Launch, Straddle Mount
Body Plating
Gold
Contact Plating
Gold
Board Thickness
.062 Inch
Solder/Solderless
Solder
Previews
3D
2D
Download CAD models